CAD (0)
  • Cart is empty
401 - 425 of 832 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG215 N/A 222000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315 N/A 322000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315 N/A 471000 N/A
N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG215 N/A 222000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315 N/A 322000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315 N/A 471000 N/A
N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Labyrinth N/A LO216 N/A 254000 N/A
401 - 425 of 832 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »