CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 507-606 - 21306 - LO306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Labyrinth | Seal N/A LO306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNTD 206-305 - 22206 - VR206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A V-ring | Seal N/A VR206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNTD 507-606 - 21306 - VR306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A V-ring | Seal N/A VR306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNTD 206-305 - 22206 - TA206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Taconite | Seal N/A TA206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNTD 507-606 - 21306 - TA306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Taconite | Seal N/A TA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNTD 206-305 - 22206 - TSNG206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Double Lip | Seal N/A TSNG206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNTD 507-606 - 21306 - TSNG306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Double Lip | Seal N/A TSNG306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 207 - 22207 - LO207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Labyrinth | Seal N/A LO207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 208-307 - 21307 - LO307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Labyrinth | Seal N/A LO307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 207 - 22207 - VR207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 208-307 - 21307 - VR207 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 207 - 22207 - TA207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Taconite | Seal N/A TA207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 208-307 - 21307 - TA307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Taconite | Seal N/A TA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 207 - 22207 - TSNG207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Double Lip | Seal N/A TSNG207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 208-307 - 21307 - TSNG307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 207 - 22207 - LO207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Labyrinth | Seal N/A LO207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 208-307 - 21307 - LO307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Labyrinth | Seal N/A LO307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 207 - 22207 - VR207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 208-307 - 21307 - VR207 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 207 - 22207 - TA207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Taconite | Seal N/A TA207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 208-307 - 21307 - TA307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Taconite | Seal N/A TA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 207 - 22207 - TSNG207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Double Lip | Seal N/A TSNG207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 208-307 - 21307 - TSNG307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| FSNT 208-307 - 21307 - TSNG307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| FSNT 208-307 - 21307 - VR307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|