CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 520-617 - 21317 - VR317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNT 520-617 - 22317 - VR317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNT 217 - 22217 - LO217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNT 520-617 - 21317 - LO317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNT 520-617 - 22317 - LO317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNT 217 - 22217 - TA217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Taconite | Seal N/A TA217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNT 520-617 - 21317 - TA317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNT 520-617 - 22317 - TA317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNTD 217 - 22217 - TSNG217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Double Lip | Seal N/A TSNG217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNTD 520-617 - 21317 - TSNG317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Double Lip | Seal N/A TSNG317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNTD 520-617 - 22317 - TSNG317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Double Lip | Seal N/A TSNG317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNTD 217 - 22217 - VR217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A V-ring | Seal N/A VR217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNTD 520-617 - 21317 - VR317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNTD 520-617 - 22317 - VR317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNTD 217 - 22217 - LO217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNTD 520-617 - 21317 - LO317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNTD 520-617 - 22317 - LO317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNTD 217 - 22217 - TA217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Taconite | Seal N/A TA217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNTD 520-617 - 21317 - TA317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNTD 520-617 - 22317 - TA317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| SNT 218 - 22218 - LO218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
| SNT 218 - 23218 - LO218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
| SNT 522-619 - 22319 - LO319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
| SNT 522-619 - 21319 - LO319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 21319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNT 218 - 22218 - VR218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|