CAD (0)
  • Cart is empty
526 - 550 of 832 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A V-ring N/A VR218 N/A 436000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A V-ring N/A VR219 N/A 694000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A V-ring N/A VR219 N/A N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Taconite N/A TA218 N/A 355000 N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Taconite N/A TA218 N/A 436000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A Taconite N/A TA319 N/A 694000 N/A
N/A SNT 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A Taconite N/A TA319 N/A N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Double Lip N/A TSNG218 N/A 355000 N/A
N/A SNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Double Lip N/A TSNG218 N/A 436000 N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Labyrinth N/A LO218 N/A 355000 N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Labyrinth N/A LO218 N/A 436000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A Labyrinth N/A LO319 N/A 694000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A Labyrinth N/A LO319 N/A N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A V-ring N/A VR218 N/A 355000 N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A V-ring N/A VR218 N/A 436000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A V-ring N/A VR219 N/A 694000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A V-ring N/A VR219 N/A N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Taconite N/A TA218 N/A 355000 N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Taconite N/A TA218 N/A 436000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 22319 N/A Taconite N/A TA319 N/A 694000 N/A
N/A SNTD 522-619 N/A 90 mm N/A 100 mm N/A 21319 N/A Taconite N/A TA319 N/A N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Double Lip N/A TSNG218 N/A 355000 N/A
N/A SNTD 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Double Lip N/A TSNG218 N/A 436000 N/A
N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 22218 N/A Double Lip N/A TSNG218 N/A 355000 N/A
N/A FSNT 218 N/A 90 mm N/A 100 mm N/A 23218 N/A Double Lip N/A TSNG218 N/A 436000 N/A
526 - 550 of 832 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »