CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 520-617 - 22220 - TA220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220 - TA220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 21320 - TA320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 524-620 - 22320 - TA320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220 - TSNG220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220 - TSNG220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 21320 - TSNG320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 524-620 - 22320 - TSNG320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNT 520-617 - 22220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNT 520-617 - 23220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNT 524-620 - 21320 - TSNG320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 524-620 - 22320 - TSNG320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNT 520-617 - 22220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNT 520-617 - 23220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNT 524-620 - 21320 - VR320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 524-620 - 22320 - VR320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNT 520-617 - 22220 - LO220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNT 520-617 - 23220 - LO220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNT 524-620 - 21320 - LO320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 524-620 - 22320 - LO320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNT 520-617 - 22220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNT 520-617 - 23220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNT 524-620 - 21320 - TA320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 524-620 - 22320 - TA320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNTD 520-617 - 22220 - TSNG220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|