CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 524-620 - 23224 - VR224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNT 524-620 - 22224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNT 524-620 - 23224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNT 524-620 - 22224 - TSNG224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNT 524-620 - 23224 - TSNG224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNTD 524-620 - 22224 - LO224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNTD 524-620 - 23224 - LO224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNTD 524-620 - 22224 - VR224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNTD 524-620 - 23224 - VR224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNTD 524-620 - 22224 - TA224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNTD 524-620 - 23224 - TA224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| SNTD 524-620 - 22224 - TSNG224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| SNTD 524-620 - 23224 - TSNG224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNT 524-620 - 22224 - TSNG224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNT 524-620 - 23224 - TSNG224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNT 524-620 - 22224 - VR224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNT 524-620 - 23224 - VR224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNT 524-620 - 22224 - LO224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNT 524-620 - 23224 - LO224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNT 524-620 - 22224 - TA224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNT 524-620 - 23224 - TA224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNTD 524-620 - 22224 - TSNG224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNTD 524-620 - 23224 - TSNG224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNTD 524-620 - 22224 - VR224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNTD 524-620 - 23224 - VR224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|