CAD (0)
  • Cart is empty
726 - 750 of 832 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Labyrinth N/A LO226 N/A 915000 N/A
N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Taconite N/A TA226 N/A 757000 N/A
N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Taconite N/A TA226 N/A 915000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Double Lip N/A TSNG226 N/A 757000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Double Lip N/A TSNG226 N/A 915000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A V-ring N/A VR226 N/A 757000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A V-ring N/A VR226 N/A 915000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Labyrinth N/A LO226 N/A 757000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Labyrinth N/A LO226 N/A 915000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Taconite N/A TA226 N/A 757000 N/A
N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Taconite N/A TA226 N/A 915000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
726 - 750 of 832 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »