CAD (0)
  • Cart is empty
751 - 775 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
751 - 775 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34