CAD (0)
  • Cart is empty
776 - 800 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
776 - 800 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34