CAD (0)
  • Cart is empty
801 - 825 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Double Lip N/A TSNG232 N/A 1170000 N/A
N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Double Lip N/A TSNG232 N/A 1470000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Double Lip N/A TSNG232 N/A 1170000 N/A
N/A SNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Double Lip N/A TSNG232 N/A 1470000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Double Lip N/A TSNG232 N/A 1170000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Double Lip N/A TSNG232 N/A 1470000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A
N/A FSNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A
N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Double Lip N/A TSNG232 N/A 1170000 N/A
801 - 825 of 832 | Results Per Page | View | Unit of Measure
« 31 32 33 34