CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNTD 532 - 23232 - TSNG232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Double Lip | Seal N/A TSNG232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| FSNTD 532 - 22232 - VR232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A V-ring | Seal N/A VR232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
| FSNTD 532 - 23232 - VR232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A V-ring | Seal N/A VR232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| FSNTD 532 - 22232 - LO232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A Labyrinth | Seal N/A LO232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
| FSNTD 532 - 23232 - LO232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Labyrinth | Seal N/A LO232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| FSNTD 532 - 22232 - TA232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
| FSNTD 532 - 23232 - TA232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|