CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 510-608 - 21308 - TA308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNTD 510-608 - 22308 - TA308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNTD 208-307 - 22208 - TSNG208 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNTD 510-608 - 21308 - TSNG308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNTD 510-608 - 22308 - TSNG308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNT 208-307 - 22208 - TSNG208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNT 510-608 - 21308 - TSNG308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNT 510-608 - 22308 - TSNG308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNT 208-307 - 22208 - VR208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A V-ring | Seal N/A VR208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNT 510-608 - 21308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNT 510-608 - 22308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNT 208-307 - 22208 - LO208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Labyrinth | Seal N/A LO208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNT 510-608 - 21308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNT 510-608 - 22308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNT 208-307 - 22208 - TA208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Taconite | Seal N/A TA208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNT 510-608 - 21308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNT 510-608 - 22308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNTD 208-307 - 22208 - TSNG208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNTD 510-608 - 21308 - TSNG308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNTD 510-608 - 22308 - TSNG308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNTD 208-307 - 22208 - VR208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A V-ring | Seal N/A VR208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNTD 510-608 - 21308 - VR308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| FSNTD 510-608 - 22308 - VR308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| FSNTD 208-307 - 22208 - LO208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Labyrinth | Seal N/A LO208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| FSNTD 510-608 - 21308 - LO308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|