CAD (0)
  • Cart is empty
101 - 125 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Labyrinth N/A LO308 N/A 155000 N/A
N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104000 N/A
N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Taconite N/A TA308 N/A 113000 N/A
N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Taconite N/A TA308 N/A 155000 N/A
N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Labyrinth N/A LO209 N/A 109000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Labyrinth N/A LO309 N/A 138000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Labyrinth N/A LO309 N/A 190000 N/A
N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A V-ring N/A VR209 N/A 109000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A V-ring N/A VR309 N/A 138000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A V-ring N/A VR309 N/A 190000 N/A
N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Taconite N/A TA209 N/A 109000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Taconite N/A TA309 N/A 138000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Taconite N/A TA309 N/A 190000 N/A
N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Double Lip N/A TSNG209 N/A 109000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Double Lip N/A TSNG309 N/A 138000 N/A
N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Double Lip N/A TSNG309 N/A 190000 N/A
N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Labyrinth N/A LO209 N/A 109000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Labyrinth N/A LO309 N/A 138000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Labyrinth N/A LO309 N/A 190000 N/A
N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 22209 N/A V-ring N/A VR209 N/A 109000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A V-ring N/A VR309 N/A 138000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A V-ring N/A VR309 N/A 190000 N/A
N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Taconite N/A TA209 N/A 109000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Taconite N/A TA309 N/A 138000 N/A
N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Taconite N/A TA309 N/A 190000 N/A
101 - 125 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »