CAD (0)
  • Cart is empty
151 - 175 of 832 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Taconite N/A TA309 N/A 138000 N/A
N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Taconite N/A TA309 N/A 190000 N/A
N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A
N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A
N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A
N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Double Lip N/A TSNG210 N/A 117000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Double Lip N/A TSNG310 N/A 163000 N/A
N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Double Lip N/A TSNG310 N/A 238000 N/A
N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A
N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A
N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A
N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Double Lip N/A TSNG210 N/A 117000 N/A
N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Double Lip N/A TSNG310 N/A 163000 N/A
151 - 175 of 832 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »