CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 512-610 - 22310 - TSNG310 | Housing N/A SNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - TSNG210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Double Lip | Seal N/A TSNG210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - TSNG310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - VR210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A V-ring | Seal N/A VR210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - VR310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - LO210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Labyrinth | Seal N/A LO210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - LO310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 210 - 22210 - TA210 | Housing N/A FSNT 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Taconite | Seal N/A TA210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNT 512-610 - 21310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310 - TA310 | Housing N/A FSNT 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - TSNG210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Double Lip | Seal N/A TSNG210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - TSNG310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - TSNG310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Double Lip | Seal N/A TSNG310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - VR210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A V-ring | Seal N/A VR210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - VR310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - VR310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A V-ring | Seal N/A VR310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - LO210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Labyrinth | Seal N/A LO210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - LO310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - LO310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Labyrinth | Seal N/A LO310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 210 - 22210 - TA210 | Housing N/A FSNTD 210 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22210 | Seal Type N/A Taconite | Seal N/A TA210 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| FSNTD 512-610 - 21310 - TA310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 21310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310 - TA310 | Housing N/A FSNTD 512-610 | Shaft Diameter da N/A 50 mm | Shaft Diameter db N/A 60 mm | Bearing N/A 22310 | Seal Type N/A Taconite | Seal N/A TA310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|