CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 211 - 22211 - LO211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311 - LO311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311 - LO311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 211 - 22211 - VR211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311 - VR311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311 - VR311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 211 - 22211 - TA211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311 - TA311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311 - TA311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 211 - 22211 - TSNG211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311 - TSNG311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311 - TSNG311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 211 - 22211 - LO211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311 - LO311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311 - LO311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 211 - 22211 - VR211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311 - VR311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311 - VR311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 211 - 22211 - TA211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311 - TA311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311 - TA311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 211 - 22211 - TSNG211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311 - TSNG311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311 - TSNG311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| FSNT 211 - 22211 - TSNG211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|