CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 507-606 - 22207K - TSNG507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - TSNG607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 507-606 - 22207K - LO507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - LO607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 507-606 - 22207K - VR507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - VR607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 507-606 - 22207K - TA507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - TA607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - TSNG507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - TSNG607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - LO507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - LO607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - VR507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - VR607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - TA507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - TA607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 507-606 - 22207K - LO507/ 1-3/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - LO607/ 1-3/16 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 507-606 - 22207K - TA507/ 1-3/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNT 508-607 - 21307K - TA607/ 1-3/16 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - LO507/ 1-3/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - LO607/ 1-3/16 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNTD 507-606 - 22207K - TA507/ 1-3/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
| SNTD 508-607 - 21307K - TA607/ 1-3/16 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
| SNT 508-607 - 22208K - LO508/ 1-1/4 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22208K | Seal Type N/A Labyrinth | Seal N/A LO508/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|