CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 510-608 - 21308K - LO608/ 1-1/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 21308K | Seal Type N/A Labyrinth | Seal N/A LO608/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - LO608/ 1-1/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22308K | Seal Type N/A Labyrinth | Seal N/A LO608/ 1-1/4 | Adapter Sleeve N/A HE2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNT 508-607 - 22208K - TA508/ 1-1/4 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22208K | Seal Type N/A Taconite | Seal N/A TA508/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNT 510-608 - 21308K - TA608/ 1-1/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 21308K | Seal Type N/A Taconite | Seal N/A TA608/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - TA608/ 1-1/4 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22308K | Seal Type N/A Taconite | Seal N/A TA608/ 1-1/4 | Adapter Sleeve N/A HE2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNTD 508-607 - 22208K - LO508/ 1-1/4 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22208K | Seal Type N/A Labyrinth | Seal N/A LO508/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNTD 510-608 - 21308K - LO608/ 1-1/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 21308K | Seal Type N/A Labyrinth | Seal N/A LO608/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNTD 510-608 - 22308K - LO608/ 1-1/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22308K | Seal Type N/A Labyrinth | Seal N/A LO608/ 1-1/4 | Adapter Sleeve N/A HE2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNTD 508-607 - 22208K - TA508/ 1-1/4 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22208K | Seal Type N/A Taconite | Seal N/A TA508/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNTD 510-608 - 21308K - TA608/ 1-1/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 21308K | Seal Type N/A Taconite | Seal N/A TA608/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNTD 510-608 - 22308K - TA608/ 1-1/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22308K | Seal Type N/A Taconite | Seal N/A TA608/ 1-1/4 | Adapter Sleeve N/A HE2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNT 508-607 - 22208K - TSNG508 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Double Lip | Seal N/A TSNG508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNT 510-608 - 21308K - TSNG608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Double Lip | Seal N/A TSNG608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - TSNG608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Double Lip | Seal N/A TSNG608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNT 508-607 - 22208K - LO508 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Labyrinth | Seal N/A LO508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNT 510-608 - 21308K - LO608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Labyrinth | Seal N/A LO608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - LO608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Labyrinth | Seal N/A LO608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNT 508-607 - 22208K - VR508 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A V-ring | Seal N/A VR508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNT 510-608 - 21308K - VR608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A V-ring | Seal N/A VR608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - VR608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A V-ring | Seal N/A VR608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNT 508-607 - 22208K - TA508 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Taconite | Seal N/A TA508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNT 510-608 - 21308K - TA608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Taconite | Seal N/A TA608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
| SNT 510-608 - 22308K - TA608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 22308K | Seal Type N/A Taconite | Seal N/A TA608 | Adapter Sleeve N/A H2308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
| SNTD 508-607 - 22208K - TSNG508 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Double Lip | Seal N/A TSNG508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
| SNTD 510-608 - 21308K - TSNG608 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Double Lip | Seal N/A TSNG608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|