CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 512-610 - 22310K - TA610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-3/4 | Adapter Sleeve N/A HE2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNTD 510-608 - 22210K - LO510/ 1-3/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - LO610/ 1-3/4 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - LO610/ 1-3/4 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNTD 510-608 - 22210K - TA510/ 1-3/4 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - TA610/ 1-3/4 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - TA610/ 1-3/4 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610/ 1-3/4 | Adapter Sleeve N/A HE2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNT 510-608 - 22210K - TSNG510 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Double Lip | Seal N/A TSNG510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNT 512-610 - 21310K - TSNG610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNT 512-610 - 22310K - TSNG610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNT 510-608 - 22210K - LO510 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNT 512-610 - 21310K - LO610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNT 512-610 - 22310K - LO610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNT 510-608 - 22210K - VR510 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A V-ring | Seal N/A VR510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNT 512-610 - 21310K - VR610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNT 512-610 - 22310K - VR610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNT 510-608 - 22210K - TA510 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNT 512-610 - 21310K - TA610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNT 512-610 - 22310K - TA610 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNTD 510-608 - 22210K - TSNG510 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Double Lip | Seal N/A TSNG510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - TSNG610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - TSNG610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNTD 510-608 - 22210K - LO510 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Labyrinth | Seal N/A LO510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - LO610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - LO610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|