CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 510-608 - 22210K - VR510 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A V-ring | Seal N/A VR510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - VR610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - VR610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNTD 510-608 - 22210K - TA510 | Housing N/A SNTD 510-608 | Shaft Diameter d N/A 45 mm | Bearing N/A 22210K | Seal Type N/A Taconite | Seal N/A TA510 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 117000 |
CAD
N/A
|
| SNTD 512-610 - 21310K - TA610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| SNTD 512-610 - 22310K - TA610 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| SNT 511-609 - 22211K - LO511/ 1-15/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - LO611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - LO611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - TA511/ 1-15/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - TA611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - TA611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611/ 1-15/16 | Adapter Sleeve N/A HA2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - LO511/ 1-15/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - LO611/ 1-15/16 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - LO611/ 1-15/16 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - TA511/ 1-15/16 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - TA611/ 1-15/16 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - TA611/ 1-15/16 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611/ 1-15/16 | Adapter Sleeve N/A HA2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - TSNG511 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Double Lip | Seal N/A TSNG511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - TSNG611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - TSNG611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - LO511 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - LO611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - LO611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - VR511 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A V-ring | Seal N/A VR511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|