CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 513-611 - 21311K - VR611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - VR611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - TA511 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - TA611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - TA611 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - TSNG511 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Double Lip | Seal N/A TSNG511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - TSNG611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - TSNG611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Double Lip | Seal N/A TSNG611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - LO511 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - LO611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - LO611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - VR511 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A V-ring | Seal N/A VR511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - VR611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - VR611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - TA511 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - TA611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - TA611 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - LO511/ 2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 2 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - LO611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - LO611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 511-609 - 22211K - TA511/ 2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 2 in | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNT 513-611 - 21311K - TA611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNT 513-611 - 22311K - TA611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611/ 2 | Adapter Sleeve N/A HE2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - LO511/ 2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 2 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - LO611/ 2 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|