CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 515-612 - 22215K - TSNG515 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Double Lip | Seal N/A TSNG515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| SNTD 518-615 - 21315K - TSNG615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| SNTD 518-615 - 22315K - TSNG615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| SNTD 515-612 - 22215K - LO515 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| SNTD 518-615 - 21315K - LO615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| SNTD 518-615 - 22315K - LO615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| SNTD 515-612 - 22215K - VR515 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A V-ring | Seal N/A VR515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| SNTD 518-615 - 21315K - VR615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| SNTD 518-615 - 22315K - VR615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| SNTD 515-612 - 22215K - TA515 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| SNTD 518-615 - 21315K - TA615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| SNTD 518-615 - 22315K - TA615 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| SNT 516-613 - 22216K - LO516/ 2-11/16 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| SNT 519-616 - 21316K - LO616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| SNT 519-616 - 22316K - LO616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
| SNT 516-613 - 22216K - TA516/ 2-11/16 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| SNT 519-616 - 21316K - TA616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| SNT 519-616 - 22316K - TA616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-11/16 | Adapter Sleeve N/A HA2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
| SNTD 516-613 - 22216K - VR516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A V-ring | Seal N/A VR516 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| SNTD 516-613 - 22216K - LO516/ 2-11/16 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| SNTD 519-616 - 21316K - LO616/ 2-11/16 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| SNTD 519-616 - 22316K - LO616/ 2-11/16 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
| SNTD 516-613 - 22216K - TA516/ 2-11/16 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| SNTD 519-616 - 21316K - TA616/ 2-11/16 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| SNTD 519-616 - 22316K - TA616/ 2-11/16 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-11/16 | Adapter Sleeve N/A HA2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|