CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 512-610 - 22212K - LO512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Labyrinth | Seal N/A LO512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| FSNT 515-612 - 21312K - LO612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| FSNT 515-612 - 22312K - LO612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| FSNT 513-611 - 22213K - LO513 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
| FSNT 516-613 - 21313K - LO613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
| FSNT 516-613 - 22313K - LO613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
| FSNT 515-612 - 22215K - LO515 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNT 518-615 - 21315K - LO615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNT 518-615 - 22315K - LO615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNT 516-613 - 22216K - LO516 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| FSNT 519-616 - 21316K - LO616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| FSNT 519-616 - 22316K - LO616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
| FSNT 517 - 22217K - LO517 | Housing N/A FSNT 517 | Shaft Diameter d N/A 75 mm | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNT 520-617 - 21317K - LO617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNT 520-617 - 22317K - LO617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNT 518-615 - 22218K - LO518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
| FSNT 518-615 - 23218K - LO518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
| FSNT 519-616 - 22219K - LO519 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Labyrinth | Seal N/A LO519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
| FSNT 522-619 - 21319K - LO619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 522-619 - 22319K - LO619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
| FSNT 520-617 - 22220K - LO520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Labyrinth | Seal N/A LO520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNT 520-617 - 23220K - LO520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNT 524-620 - 21320K - LO620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNT 524-620 - 22320K - LO620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNT 522-619 - 22222K - LO522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|