CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 522-619 - 22319K - TA619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
| SNTD 522-619 - 21319K - TSNG619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 522-619 - 21319K - LO619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 522-619 - 21319K - VR619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 522-619 - 21319K - TA619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNT 520-617 - 22220K - LO520/ 3-7/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-7/16 | Adapter Sleeve N/A HA320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNT 520-617 - 23220K - LO520/ 3-7/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNT 524-620 - 21320K - LO620/ 3-7/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 446000 |
CAD
N/A
|
| SNT 524-620 - 22320K - LO620/ 3-7/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNT 520-617 - 22220K - TA520/ 3-7/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22220K | Seal Type N/A Taconite | Seal N/A TA520/ 3-7/16 | Adapter Sleeve N/A HA320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNT 520-617 - 23220K - TA520/ 3-7/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNT 524-620 - 21320K - TA620/ 3-7/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 446000 |
CAD
N/A
|
| SNT 524-620 - 22320K - TA620/ 3-7/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22320K | Seal Type N/A Taconite | Seal N/A TA620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220K - LO520/ 3-7/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-7/16 | Adapter Sleeve N/A HA320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - LO520/ 3-7/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 21320K - LO620/ 3-7/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 446000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - LO620/ 3-7/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220K - TA520/ 3-7/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22220K | Seal Type N/A Taconite | Seal N/A TA520/ 3-7/16 | Adapter Sleeve N/A HA320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - TA520/ 3-7/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 21320K - TA620/ 3-7/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 446000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - TA620/ 3-7/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 3 7/16 in | Bearing N/A 22320K | Seal Type N/A Taconite | Seal N/A TA620/ 3-7/16 | Adapter Sleeve N/A HA2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNT 520-617 - 22220K - LO520/ 3-1/2 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 1/2 in | Bearing N/A 22220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-1/2 | Adapter Sleeve N/A HE320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNT 520-617 - 23220K - LO520/ 3-1/2 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 1/2 in | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520/ 3-1/2 | Adapter Sleeve N/A HE2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNT 524-620 - 21320K - LO620/ 3-1/2 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 1/2 in | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-1/2 | Adapter Sleeve N/A HE2320 | C1 Dynamic Load Rating N/A 446000 |
CAD
N/A
|
| SNT 524-620 - 22320K - LO620/ 3-1/2 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 3 1/2 in | Bearing N/A 22320K | Seal Type N/A Labyrinth | Seal N/A LO620/ 3-1/2 | Adapter Sleeve N/A HE2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|