CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 524-620 - 21320K - LO620 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNT 524-620 - 21320K - VR620 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A V-ring | Seal N/A VR620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNT 524-620 - 21320K - TA620 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 520-617 - 22220K - TSNG520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Double Lip | Seal N/A TSNG520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - TSNG520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Double Lip | Seal N/A TSNG520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - TSNG620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Double Lip | Seal N/A TSNG620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220K - LO520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Labyrinth | Seal N/A LO520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - LO520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - LO620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220K - VR520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A V-ring | Seal N/A VR520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - VR520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A V-ring | Seal N/A VR520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - VR620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A V-ring | Seal N/A VR620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 520-617 - 22220K - TA520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| SNTD 520-617 - 23220K - TA520 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| SNTD 524-620 - 22320K - TA620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| SNTD 524-620 - 21320K - TSNG620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Double Lip | Seal N/A TSNG620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 524-620 - 21320K - LO620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 524-620 - 21320K - VR620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A V-ring | Seal N/A VR620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNTD 524-620 - 21320K - TA620 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| SNT 522-619 - 22222K - TSNG522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - TSNG522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - LO522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - LO522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - VR522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - VR522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|