CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 522-619 - 22222K - TA522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - TA522 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - LO522/ 3-15/16 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 3-15/16 | Adapter Sleeve N/A HA322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - LO522/ 3-15/16 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 3-15/16 | Adapter Sleeve N/A HA2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - TA522/ 3-15/16 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522/ 3-15/16 | Adapter Sleeve N/A HA322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - TA522/ 3-15/16 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522/ 3-15/16 | Adapter Sleeve N/A HA2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - TSNG522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - TSNG522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - LO522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - LO522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - VR522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - VR522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - TA522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - TA522 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - LO522/ 3-15/16 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 3-15/16 | Adapter Sleeve N/A HA322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - LO522/ 3-15/16 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 3-15/16 | Adapter Sleeve N/A HA2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - TA522/ 3-15/16 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522/ 3-15/16 | Adapter Sleeve N/A HA322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - TA522/ 3-15/16 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 15/16 in | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522/ 3-15/16 | Adapter Sleeve N/A HA2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - LO522/ 4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 4 | Adapter Sleeve N/A HE322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - LO522/ 4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 4 | Adapter Sleeve N/A HE2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNT 522-619 - 22222K - TA522/ 4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522/ 4 | Adapter Sleeve N/A HE322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNT 522-619 - 23222K - TA522/ 4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522/ 4 | Adapter Sleeve N/A HE2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - LO522/ 4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 4 | Adapter Sleeve N/A HE322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| SNTD 522-619 - 23222K - LO522/ 4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522/ 4 | Adapter Sleeve N/A HE2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| SNTD 522-619 - 22222K - TA522/ 4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522/ 4 | Adapter Sleeve N/A HE322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|