CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE808BXHFS | Shaft Size N/A 8 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE808BXHHTPS | Shaft Size N/A 8 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE808BXHKPS | Shaft Size N/A 8 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE808BXHRSS | Shaft Size N/A 8 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| MSE808BRH | Shaft Size N/A 8 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BRHATL | Shaft Size N/A 8 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BRHFS | Shaft Size N/A 8 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BRHHTPS | Shaft Size N/A 8 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BRHKPS | Shaft Size N/A 8 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BRHRSS | Shaft Size N/A 8 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXH | Shaft Size N/A 8 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXHATL | Shaft Size N/A 8 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXHFS | Shaft Size N/A 8 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXHHTPS | Shaft Size N/A 8 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXHKPS | Shaft Size N/A 8 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSE808BXHRSS | Shaft Size N/A 8 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| LSE808BXHATLE0302 | Shaft Size N/A 8 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Marine Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| HSM220BRH | Shaft Size N/A 220 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BRHATL | Shaft Size N/A 220 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BRHFS | Shaft Size N/A 220 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BRHHTPS | Shaft Size N/A 220 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BRHKPS | Shaft Size N/A 220 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BRHRSS | Shaft Size N/A 220 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BXH | Shaft Size N/A 220 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSM220BXHATL | Shaft Size N/A 220 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|