CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1600BRHRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXH | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHKPS | Shaft Size N/A 16.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1600BRH | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BRHATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BRHFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BRHHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BRHKPS | Shaft Size N/A 16.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BRHRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXH | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHKPS | Shaft Size N/A 16.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| HSM420BRH | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| HSM420BRHATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| HSM420BRHFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| HSM420BRHHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| HSM420BRHKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| HSM420BRHRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|