CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM530BXHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| MSM530BXHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| MSM530BXHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| MSM530BXHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| MSM530BXHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| HSE2100BRH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BRHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BRHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BRHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BRHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BRHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSE2100BXHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2100BRH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BRHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BRHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BRHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BRHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BRHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BXH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| LSE2100BXHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|