CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE303BXHRSS | Shaft Size N/A 3 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| LSE304BRH | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BRHATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BRHFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BRHHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BRHKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BRHRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXH | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| LSE304BXHRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
| MSE304BRH | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BRHATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BRHFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BRHHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BRHKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BRHRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXH | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXHATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXHFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXHHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXHKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
| MSE304BXHRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2520 rpm |
CAD
N/A
|