CAD (0)
  • Cart is empty
1026 - 1050 of 4159 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 4.3750 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4.3750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4.3750 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4.3750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4.3750 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 96059 lbf427000 N N/A N/A 1970 rpm N/A
N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
1026 - 1050 of 4159 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »