CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE507BRHATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BRHFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BRHHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BRHKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BRHRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXH | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXHATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXHFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXHHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXHKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| LSE507BXHRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
| MSE507BRH | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXH | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| HSE508BRH | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
| HSE508BRHATL | Shaft Size N/A 5 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|