CAD (0)
  • Cart is empty
1551 - 1575 of 4159 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A
N/A 5 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A
N/A 5 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A
N/A 5 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
N/A 5 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
N/A 5 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
1551 - 1575 of 4159 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »