CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE703BRH | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BRHATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BRHFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BRHHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BRHKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BRHRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXH | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXHATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXHFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXHHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXHKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| MSE703BXHRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 960 rpm |
CAD
N/A
|
| HSE704BRH | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHFS | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHKPS | Shaft Size N/A 7.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHRSS | Shaft Size N/A 7.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXH | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHFS | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHKPS | Shaft Size N/A 7.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHRSS | Shaft Size N/A 7.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| LSE704BRH | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|