CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 14 mm0.5512 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 25 º N/A Ceramic N/A 801 N180 lbf N/A 2046 N460 lbf N/A 72120 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 15 º N/A STEEL N/A 980 N220 lbf N/A 2091 N470 lbf N/A 66800 rpm N/A
N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 21 mm0.8268 in N/A 15 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 80160 rpm N/A
N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 890 N200 lbf N/A 2046 N460 lbf N/A 60100 rpm N/A
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »