CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9122HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|