CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9122HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 3MMVC9122HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm |
CAD
N/A
|
| 2MMV9122HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMVC9122HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38900 N8760 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 3MMV9122HX SUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm |
CAD
N/A
|
| 2MMV9122HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMV9122HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMV9122HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMV9122HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 2MMV9324HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 34160 N7680 lbf | Ce - Dynamic Radial Rating (per row) N/A 41280 N9280 lbf | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 30420 N6840 lbf | Ce - Dynamic Radial Rating (per row) N/A 41280 N9280 lbf | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31803 N7150 lbf | Ce - Dynamic Radial Rating (per row) N/A 38831 N8730 lbf | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 28334 N6370 lbf | Ce - Dynamic Radial Rating (per row) N/A 38831 N8730 lbf | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 34160 N7680 lbf | Ce - Dynamic Radial Rating (per row) N/A 41280 N9280 lbf | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 30420 N6840 lbf | Ce - Dynamic Radial Rating (per row) N/A 41280 N9280 lbf | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31803 N7150 lbf | Ce - Dynamic Radial Rating (per row) N/A 38831 N8730 lbf | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 28334 N6370 lbf | Ce - Dynamic Radial Rating (per row) N/A 38831 N8730 lbf | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 34160 N7680 lbf | Ce - Dynamic Radial Rating (per row) N/A 41280 N9280 lbf | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|