CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2526 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 31803 N7150 lbf N/A 38831 N8730 lbf N/A 8600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 28334 N6370 lbf N/A 38831 N8730 lbf N/A 10320 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 34160 N7680 lbf N/A 41280 N9280 lbf N/A 9600 rpm N/A
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 30420 N6840 lbf N/A 41280 N9280 lbf N/A 11520 rpm N/A
2526 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »