CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 46700 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 41540 N9340 lbf | Ce - Dynamic Radial Rating (per row) N/A 53820 N12100 lbf | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm |
CAD
N/A
|
| 3MMVC9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 38742 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|