CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1790 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2110 N470 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1880 N420 lbf | Ce - Dynamic Radial Rating (per row) N/A 5210 N1170 lbf | Limiting Speed (Grease) (per row) N/A 77160 rpm |
CAD
N/A
|
| 3MMV9102HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 32 mm1.2598 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2010 N450 lbf | Ce - Dynamic Radial Rating (per row) N/A 4980 N1120 lbf | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|