CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
| 2MMV9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1030 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
| 2MMVC9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 930 N210 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
| 3MMV9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 979 N220 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 54400 rpm |
CAD
N/A
|
| 3MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
| 2MMV9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1030 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
| 2MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 930 N210 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
| 3MMVC9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
| 3MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
| 3MMV9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 979 N220 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 54400 rpm |
CAD
N/A
|
| 3MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 979 N220 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 54400 rpm |
CAD
N/A
|
| 2MMVC9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 930 N210 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
| 2MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 930 N210 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
| 2MMV9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1030 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
| 2MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1030 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
| 2MMV9303HX SUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1030 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 2224 N500 lbf | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
| 3MMV9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2700 N610 lbf | Ce - Dynamic Radial Rating (per row) N/A 6580 N1480 lbf | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
| 3MMVC9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2410 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 6580 N1480 lbf | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
| 2MMV9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2810 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6860 N1540 lbf | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
| 2MMVC9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6860 N1540 lbf | Limiting Speed (Grease) (per row) N/A 70680 rpm |
CAD
N/A
|
| 3MMV9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2700 N610 lbf | Ce - Dynamic Radial Rating (per row) N/A 6580 N1480 lbf | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
| 3MMVC9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2410 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 6580 N1480 lbf | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
| 2MMV9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2810 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6860 N1540 lbf | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
| 2MMVC9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2500 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6860 N1540 lbf | Limiting Speed (Grease) (per row) N/A 70680 rpm |
CAD
N/A
|
| 3MMV9103HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 35 mm1.378 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2700 N610 lbf | Ce - Dynamic Radial Rating (per row) N/A 6580 N1480 lbf | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|