CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9104HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3740 N840 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3330 N750 lbf | Ce - Dynamic Radial Rating (per row) N/A 8730 N1960 lbf | Limiting Speed (Grease) (per row) N/A 58680 rpm |
CAD
N/A
|
| 3MMV9104HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3570 N800 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3180 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 8370 N1880 lbf | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|