CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9306HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2135 N480 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2402 N540 lbf | Ce - Dynamic Radial Rating (per row) N/A 4050 N910 lbf | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2224 N500 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|