CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
801 - 825 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 5600 N1260 lbf N/A 11300 N2550 lbf N/A 30200 rpm N/A
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 5600 N1260 lbf N/A 11300 N2550 lbf N/A 30200 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 25 º N/A STEEL N/A 5600 N1260 lbf N/A 11300 N2550 lbf N/A 30200 rpm N/A
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 15 º N/A Ceramic N/A 5210 N1170 lbf N/A 11900 N2680 lbf N/A 40320 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 5210 N1170 lbf N/A 11900 N2680 lbf N/A 40320 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 5210 N1170 lbf N/A 11900 N2680 lbf N/A 40320 rpm N/A
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 5850 N1320 lbf N/A 11900 N2680 lbf N/A 33600 rpm N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
801 - 825 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »