CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 3MMV9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2980 N670 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
| 3MMVC9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2624 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
| 2MMV9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3160 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
| 2MMVC9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 3MMV9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2980 N670 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
| 3MMVC9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2624 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
| 2MMV9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3160 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
| 2MMVC9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 3MMV9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2980 N670 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
| 3MMVC9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2624 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
| 3MMVC9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2624 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
| 3MMV9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2980 N670 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
| 2MMVC9307HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 2MMVC9307HX SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 2MMVC9307HX DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2850 N640 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
| 2MMV9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3160 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
| 2MMV9307HX SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3160 N710 lbf | Ce - Dynamic Radial Rating (per row) N/A 5120 N1150 lbf | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
| 3MMV9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7430 N1670 lbf | Ce - Dynamic Radial Rating (per row) N/A 14300 N3220 lbf | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
| 3MMVC9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6620 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 14300 N3220 lbf | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
| 2MMV9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7770 N1750 lbf | Ce - Dynamic Radial Rating (per row) N/A 15000 N3380 lbf | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
| 2MMVC9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6920 N1560 lbf | Ce - Dynamic Radial Rating (per row) N/A 15000 N3380 lbf | Limiting Speed (Grease) (per row) N/A 35760 rpm |
CAD
N/A
|
| 3MMV9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7430 N1670 lbf | Ce - Dynamic Radial Rating (per row) N/A 14300 N3220 lbf | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
| 3MMVC9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6620 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 14300 N3220 lbf | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
| 2MMV9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7770 N1750 lbf | Ce - Dynamic Radial Rating (per row) N/A 15000 N3380 lbf | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|