CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
901 - 925 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 15 º N/A STEEL N/A 7770 N1750 lbf N/A 15000 N3380 lbf N/A 29800 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 15 º N/A Ceramic N/A 6920 N1560 lbf N/A 15000 N3380 lbf N/A 35760 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 7770 N1750 lbf N/A 15000 N3380 lbf N/A 29800 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 6920 N1560 lbf N/A 15000 N3380 lbf N/A 35760 rpm N/A
N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 42 mm1.6536 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 42 mm1.6536 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 42 mm1.6536 in N/A 15 º N/A STEEL N/A 7770 N1750 lbf N/A 15000 N3380 lbf N/A 29800 rpm N/A
N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 42 mm1.6536 in N/A 15 º N/A Ceramic N/A 6920 N1560 lbf N/A 15000 N3380 lbf N/A 35760 rpm N/A
N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 56 mm2.2048 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 56 mm2.2048 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 56 mm2.2048 in N/A 15 º N/A STEEL N/A 7770 N1750 lbf N/A 15000 N3380 lbf N/A 29800 rpm N/A
N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 56 mm2.2048 in N/A 15 º N/A Ceramic N/A 6920 N1560 lbf N/A 15000 N3380 lbf N/A 35760 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 6620 N1490 lbf N/A 14300 N3220 lbf N/A 32160 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 7430 N1670 lbf N/A 14300 N3220 lbf N/A 26800 rpm N/A
901 - 925 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »