CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9100HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
| 3MMV9100HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1140 N260 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 77200 rpm |
CAD
N/A
|
| 3MMVC9100HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1010 N230 lbf | Ce - Dynamic Radial Rating (per row) N/A 3170 N710 lbf | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
| 2MMV9100HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
| 2MMVC9100HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1050 N240 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|