CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1026 - 1050 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 45 mm1.7718 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 45 mm1.7718 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 45 mm1.7718 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 45 mm1.7718 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 60 mm2.3624 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 60 mm2.3624 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 60 mm2.3624 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 60 mm2.3624 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 60 mm2.3624 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A Ceramic N/A 7200 N1620 lbf N/A 14700 N3310 lbf N/A 28320 rpm N/A
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 25 º N/A STEEL N/A 8090 N1820 lbf N/A 14700 N3310 lbf N/A 23600 rpm N/A
1026 - 1050 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »