CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMVC9108HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMVC9108HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMVC9108HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMVC9108HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMVC9108HX DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7580 N1700 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
| 2MMV9108HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9108HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9108HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9108HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9108HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9108HX SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8510 N1910 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
| 2MMV9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6720 N1510 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6005 N1350 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 30000 rpm |
CAD
N/A
|
| 3MMV9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6405 N1440 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5693 N1280 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6720 N1510 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6005 N1350 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 30000 rpm |
CAD
N/A
|
| 3MMV9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6405 N1440 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5693 N1280 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6720 N1510 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6005 N1350 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 30000 rpm |
CAD
N/A
|
| 3MMV9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6405 N1440 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5693 N1280 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6720 N1510 lbf | Ce - Dynamic Radial Rating (per row) N/A 11160 N2510 lbf | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|