CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9109HXCRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 3MMV9109HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 N2540 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 3MMV9109HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 N2540 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 3MMV9109HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 N2540 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 3MMVC9109HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 3MMVC9109HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 3MMVC9109HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 3MMVC9109HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 3MMVC9109HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
| 3MMV9109HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMV9109HXVVQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMV9109HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 3MMV9109HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10800 N2420 lbf | Ce - Dynamic Radial Rating (per row) N/A 19800 N4460 lbf | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
| 2MMVC9109HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 2MMVC9109HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
| 2MMVC9109HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10100 N2260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4690 lbf | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|